(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide SP Center 120° (120SPC2CB)

Carbide SP Center 120° 120SPC2CB
  • Volume Discount

[Features]
· The centering tool is now available in carbide, thanks to the SP center with distinctive tip shape.
· Supports a wide range of workpieces from iron and stainless steel to tempered materials, aluminum and the like in drill positioning and chamfering. We have absolute confidence in improved productivity with no breakage problems.

PDF

Part Number

Configured Part Number is shown.

120SPC2CB

Part Number
120SPC2CB
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

2Single blade240--2

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 120 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N NA
Rotation Direction Right blade

Please check the type/dimensions/specifications of the part 120SPC2CB in the Carbide SP Center 120° series.

Products like this...

Part Number
120SPC1.2CB
120SPC12CB
120SPC16CB
120SPC3CB
120SPC3SECB
120SPC4CB
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

1.2Single blade3401.23.63
1 Piece(s)Available

8 Days or more

12Double-edged1280--1
1 Piece(s)Available

8 Days or more

16Double-edged16100--1
1 Piece(s)Available

8 Days or more

3Double-edged335--1
1 Piece(s)Available

8 Days or more

3Single blade340--2
1 Piece(s)Available

8 Days or more

4Double-edged440--1

Additional Products in this Category

Tech Support