(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

HSS Center Drill, A Type, 60°, TiCN Coating

HSS Center Drill, A Type, 60°, TiCN Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A center drill with high sharpness and outstanding durability.
· Iwata Tool's center drills never stop evolving.
· In addition to improving runout accuracy, the use of cobalt HSS and an optimized tool shape deliver excellent sharpness and help prevent breakages.

PDF

Part Number

Configured Part Number is shown.

CD0.5-3TICN

Part Number
CD0.5-3TICN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 blade diameter(mm) 0.5
work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper Single blade, two blades Double-edged Peripheral Blade Y/N NA
Tool Material Type High-speed steel Coating Y/N Available Coating Type TiCN
shank diameter(mm) 3 Rotation Direction Right blade Overall Length L(mm) 31
Blade Length(mm) 0.6

Please check the type/dimensions/specifications of the part CD0.5-3TICN in the HSS Center Drill, A Type, 60°, TiCN Coating series.

Additional Products in this Category

Tech Support