(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS SP Center 90° Long Type TiCN Coating

HSS SP Center 90° Long Type TiCN Coating
  • Volume Discount

[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness

PDF

Part Number

Configured Part Number is shown.

Part Number
90LSPC0.5-2TICN
90LSPC1.0-3-150TICN
90LSPC1.5-4-100TICN
90LSPC1.5-4-150TICN
90LSPC2.0-6-100TICN
90LSPC2.0-6-150TICN
90LSPC2.0-6-200TICN
90LSPC2.5-8-120TICN
90LSPC2.5-8-200TICN
90LSPC3.0-10-120TICN
90LSPC3.0-10-200TICN
90LSPC4.0-12-150TICN
90LSPC4.0-12-200TICN
90LSPC5.0-16TICN
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.5Single blade21000.52
1 Piece(s)Available

8 Days or more

1Double-edged315011
1 Piece(s)Available

10 Days or more

1.5Double-edged41001.51
1 Piece(s)Available

8 Days or more

1.5Double-edged41501.51
1 Piece(s)Available

8 Days or more

2Double-edged610021
1 Piece(s)Available

8 Days or more

2Double-edged615021
1 Piece(s)Available

8 Days or more

2Double-edged620021
1 Piece(s)Available

8 Days or more

2.5Double-edged81202.51
1 Piece(s)Available

8 Days or more

2.5Double-edged82002.51
1 Piece(s)Available

8 Days or more

3Double-edged1012031
1 Piece(s)Available

8 Days or more

3Double-edged1020031
1 Piece(s)Available

8 Days or more

4Double-edged1215041
1 Piece(s)Available

8 Days or more

4Double-edged1220041
1 Piece(s)Available

8 Days or more

5Double-edged1620051
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Drawing

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiCN Rotation Direction Right blade

Additional Products in this Category

Tech Support