(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS SP Center 60° TiCN Coating

HSS SP Center 60° TiCN Coating

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Accuracy, machining speed, and cost performance are balanced.
· Newly shaped HSS centering tool.
· Long life with a blade tip that doesn't easily chip.
· Double angle point prevents chipping of the tip.
· No tip breakage, unlike conventional center drills.
· The high torsion design provides excellent sharpness.
· Improved Surface Roughness

PDF

Part Number

Configured Part Number is shown.

Part Number
60SPC0.3-0.9TICN
60SPC0.4-1.2TICN
60SPC0.5-2-3TICN
60SPC0.5-2TICN
60SPC0.8-3SETICN
60SPC0.8-3TICN
60SPC1.0-3SETICN
60SPC1.0-3TICN
60SPC1.5-4TICN
60SPC2.0-6TICN
60SPC2.5-8TICN
60SPC3.0-10TICN
60SPC4.0-12TICN
60SPC5.0-16TICN
60SPC6.0-20TICN
60SPC8.0-25TICN
60SPC9.0-32TICN
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

0.3Single blade3400.30.92.73
1 Piece(s)Available

8 Days or more

0.4Single blade3400.41.23.63
1 Piece(s)Available

8 Days or more

0.5Single blade3400.5263
1 Piece(s)Available

8 Days or more

0.5Single blade2400.5--2
1 Piece(s)Available

8 Days or more

0.8Single blade3400.8--2
1 Piece(s)Available

8 Days or more

0.8Double-edged3350.8--1
1 Piece(s)Available

8 Days or more

1Single blade3401--2
1 Piece(s)Available

8 Days or more

1Double-edged3351--1
1 Piece(s)Available

8 Days or more

1.5Double-edged4401.5--1
1 Piece(s)Available

8 Days or more

2Double-edged6502--1
1 Piece(s)Available

12 Days or more

2.5Double-edged8602.5--1
1 Piece(s)Available

8 Days or more

3Double-edged10703--1
1 Piece(s)Available

8 Days or more

4Double-edged12804--1
1 Piece(s)Available

8 Days or more

5Double-edged161005--1
1 Piece(s)Available

8 Days or more

6Double-edged201206--1
1 Piece(s)Available

8 Days or more

8Double-edged251408--1
1 Piece(s)Available

8 Days or more

9Double-edged321609--1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Peripheral Blade Y/N NA Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiCN Rotation Direction Right blade

Additional Products in this Category

Tech Support