(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Tweezers (J Type)

Titanium Tweezers (J Type)
  • Volume Discount

•Tip Model: Curved Ends
•Single/Multiple: Single Item
•Overall Length (mm): 120
•Width (mm): 10
•Replacement Tip: Not Included

PDF

Part Number

Configured Part Number is shown.

PTN-03

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tip ModelCurved tipBody MaterialTitanium
Ends - Tips MaterialTitaniumOverall Length(mm)120
Non-magnetic Y / NAvailableSingle / MultipleSingle Item
Part TypeMain BodyReplacement TipsNA
Width(mm)10Knob Load(g)290
Weight(g)10TypeBend type (J type)
Show More
NoteCurved type that can also help avoid obstacles. with soft case (PTK-90).RoHS10
Show Less
Part Number
PTN-03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Tip Model Curved tip Body Material Titanium Ends - Tips Material Titanium
Overall Length(mm) 120 Non-magnetic Y / N Available Single / Multiple Single Item
Part Type Main Body Replacement Tips NA Width(mm) 10
Knob Load(g) 290 Weight(g) 10 Type Bend type (J type)
Note Curved type that can also help avoid obstacles. with soft case (PTK-90).

Please check the type/dimensions/specifications of the part PTN-03 in the Titanium Tweezers (J Type) series.

Additional Products in this Category

Tech Support