(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Lead Pincers PS-04

Miniature Lead Pincers PS-04
  • Volume Discount

•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Included
For complete product overview and details on Miniature Lead Pincers PS-04, see the sections below:

Part Number

Configured Part Number is shown.

PS-04

Part Number
PS-04
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 132
With or without spring Available Set / Single Item Single Item Blade hardness HRC46±4
Material High Carbon Steel Main body: option Main Body Weight(g) 69
Supplement Includes a strap hole convenient for preventing falls.

Please check the type/dimensions/specifications of the part PS-04 in the Miniature Lead Pincers PS-04 series.

Additional Products in this Category

Tech Support