(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strip Gauge

Strip Gauge
  • Volume Discount

•Product Category: Parts
•Set/Single Item: Single Item
•Main Body Option: Option
•Feature: Attach the strip gauge to set the length of the coating to be stripped from 1 mm to 24 mm.
•Rohs: Corresponds To

Part Number

Configured Part Number is shown.

PA-90

Part Number
PA-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Parts Set / Single Item Single Item Main body: option Option
Features Attach the strip gauge to set the length of the coating to be stripped from 1 mm to 24 mm.

Please check the type/dimensions/specifications of the part PA-90 in the Strip Gauge series.

Additional Products in this Category

Tech Support