(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Others
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Screwdriver for Special Screw and for Pentalobular Screw, see the sections below:
Tip standards | Other | Shaft length L (mm) | 100 | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Shaft type | Round | Magnet | NA | Shaft through | NA |
Bolster | NA | Grip Type | Resin | Tip Size | φ1.8mm |
Shaft Diameter(mm) | φ5.5 | Overall Length(mm) | 200 | Tip shaft diameter(mm) | φ3.0 |
Tip Shaft Length(mm) | 9 | Weight(g) | 68 | Grip diameter(mm) | φ25 |
Application | Cell phones, etc. |
Please check the type/dimensions/specifications of the part DTP-05 in the Screwdriver for Special Screw and for Pentalobular Screw series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy