(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 0, No. 1, No. 2
•Single Item / Set Classification : Set Product
•Shaft type : Square
•Magnet : Included
For complete product overview and details on Master Grip Screwdriver Set DR-52, see the sections below:
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.0 / No.1 / No.2 | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Square | Magnet | Available |
Grip Type | Rubber | Opposite Side(mm) | 6.35 | Bit Size | (+)#2(150)、(+)#2/#2(110)、(+)#2/#2(65)、(+)#0(85)、(+)#1(100)、(+)2/(-)6(135) |
Weight(g) | Main unit: 57, bit set: 147 | Grip Length(mm) | 95 | Grip diameter(mm) | φ40 |
Material | Bit: Chrome Vanadium Steel | Features | Bit set that is also ideal for rechargeable electric screwdriver. | Supplementary explanation | Burette type bit holder for convenient mobility. Cushion grip that fits the hand well. |
Please check the type/dimensions/specifications of the part DR-52 in the Master Grip Screwdriver Set DR-52 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy