(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bit Set DR-10 – 17

Bit Set DR-10 – 17
  • Volume Discount

•Standards for Tip Shape : Combination, Phillips (+) / Slotted (-), Torx
•Phillips Tip Size (+) : No.00, No. 0, No. 1, No. 2
•Single Item / Set Classification : Set Product
•Magnet : Included, None
For complete product overview and details on Bit Set DR-10 – 17, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DR-10
DR-11
DR-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 (Box/Hex/Ball-Point) Width Across Flats (mm) Bit Size Overall Length
(mm)
Set Content Weight
(g)
Features
1 Piece(s)Available

8 Days or more

10CombinationNo.00 / No.1 / No.24.5 ~ 62.5 ~ 6(+): #00, #1, #2; (-): 4.5, 6; Hex Ball Bit: 2.5, 3, 4, 5, 6-#00, #1, #2, -4.5, -6; Ball Bit 2.5, 3, 4, 5, 697Includes burette type holder for convenient bit storage and carrying.
1 Piece(s)Available

8 Days or more

10CombinationNo.00 / No.1 / No.24.5 ~ 61.5 ~ 4(+): #00, #1, 2; (-): 4.5, 6; Hex Bit: 1.5, 2, 2.5, 3, 4Bit Overall Length: 30#00, #1, #2, -4.5, -6; Hex Bit 1.5, 2, 2.5, 3, 467Includes burette type holder for convenient bit storage and carrying.
1 Piece(s)Available

8 Days or more

10Phillips (+)/Flathead(-)No.0 / No.1 / No.26-(+) Double-End Bit: #2X65, #2X110; (+) Stepped Bit: #0X85, #1X100, #2X150; (+) (-) Bit: #2/6X135-Double-Head Bit #2 x 65 #2 x 110, Stepped Bit #0 x 85, #1 x 100, #2 x 150, +- Bit #2/-6x135147Includes burette type holder for convenient bit storage and carrying. This bit set is ideal for rechargeable and electric drivers.

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Magnet Available Opposite Side(mm) Bit Opposite Sides: 6.35

Additional Products in this Category

Tech Support