(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cold Welding System Durmetal Standard (Part Numbers)

Cold Welding System Durmetal Standard
  • Volume Discount

[Features]
Versatile and perfect for repairing anything.
After curing, it becomes as hard as duralumin.
Machining such as drilling, threading, and cutting is possible after 24 hours.

Part Number

Configured Part Number is shown.

Part Number
BM-05
BM-05KIT
BM-025JN
BM-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Trusco Code Mass
(g)
Set Content Amount Of Content
1 Piece(s)Available

8 Days or more

Durmetal® Standard Set123-0352500Standard Type (2-Liquid Type)1 Set (2 Liquids Mixed Type)
1 Piece(s)Available

8 Days or more

Durmetal® Standard Trial Kit251-6004500Standard Type (2-Liquid Type): 500 g , Cleaner 250 ml, Reinforcement Tape: 10 cm (Width) x 1 m (Length), 1 Spatula for Mixing, Cup x 1, Inside Case1 Set (Standard Type (2-fluid Type) 500 g / Cleaner 250 mL / Reinforcement Tape [Width 10 cm X Length 1 m] / 1 Spatula for Mixing / 1 Cup / Inside Case)
1 Piece(s)Available

8 Days or more

Durmetal® Standard Junior Kit275-1305250Standard Type (2-Liquid Type): 250 g , Cleaner 100 ml, Reinforcement Tape: 10 cm (Width) x 1 m (Length), 1 Spatula for Mixing, Inside Case1 Set (Standard Type (2-fluid Type) 250 g / Cleaner 100 mL / Reinforcement Tape [Width 10 cm X Length 1 m] / 1 Spatula for Mixing / Inside Case)
1 Piece(s)Available

8 Days or more

Durmetal® Standard Set123-03611000Standard Type (2-Liquid Type)1 Set (2 Liquids Mixed Type)

Loading...

  1. 1

Basic Information

Product Model Repair agent for metal Color Other Features 1 It is a universal type and is ideal for repairing anything.
Features 2 The hardness of Duralumin is achieved after curing. Features 3 Enables machining such as hole boring, threading, and cutting after the passage of 24 hours. Features 5 Adhesion and repair of various types of solid objects
Curing time (20 °C) Approximately 3 hours Specifications 2-Part Mixture Type Main Ingredient Resin Base

Additional Products in this Category

Tech Support