(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - End Mill Shank, Toglon Hard Bit, ALT Coated, Regular (Part Numbers)

Carbide Solid Drill Bits - End Mill Shank, Toglon Hard Bit, ALT Coated, Regular
  • Volume Discount

· 3-flute blade design gives a finish with outstanding hole diameter accuracy and hole surface roughness.

PDF

Part Number

Configured Part Number is shown.

Part Number
TGHDR1CBALT
TGHDR1.1CBALT
TGHDR1.2CBALT
TGHDR1.3CBALT
TGHDR1.4CBALT
TGHDR1.5CBALT
TGHDR1.6CBALT
TGHDR1.7CBALT
TGHDR1.8CBALT
TGHDR1.9CBALT
TGHDR2CBALT
TGHDR2.1CBALT
TGHDR2.2CBALT
TGHDR2.3CBALT
TGHDR2.4CBALT
TGHDR2.5CBALT
TGHDR2.6CBALT
TGHDR2.7CBALT
TGHDR2.8CBALT
TGHDR3CBALT
TGHDR3.1CBALT
TGHDR3.2CBALT
TGHDR3.3CBALT
TGHDR3.4CBALT
TGHDR3.5CBALT
TGHDR3.6CBALT
TGHDR3.7CBALT
TGHDR3.8CBALT
TGHDR3.9CBALT
TGHDR4CBALT
TGHDR4.1CBALT
TGHDR4.2CBALT
TGHDR4.3CBALT
TGHDR4.4CBALT
TGHDR4.5CBALT
TGHDR4.6CBALT
TGHDR4.7CBALT
TGHDR4.8CBALT
TGHDR5CBALT
TGHDR5.5CBALT
TGHDR6CBALT
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter d
(mm)
Effective Length L 1
(mm)
1 Piece(s)Available

8 Days or more

1650312
1 Piece(s)Available

8 Days or more

1.16.650313.2
1 Piece(s)Available

8 Days or more

1.27.250314.4
1 Piece(s)Available

8 Days or more

1.37.850315.6
1 Piece(s)Available

8 Days or more

1.48.450316.8
1 Piece(s)Available

8 Days or more

1.5950318
1 Piece(s)Available

8 Days or more

1.69.650319.2
1 Piece(s)Available

8 Days or more

1.710.250320.4
1 Piece(s)Available

8 Days or more

1.810.850321.6
1 Piece(s)Available

8 Days or more

1.911.450322.8
1 Piece(s)Available

8 Days or more

22160424
1 Piece(s)Available

8 Days or more

2.112.660425.2
1 Piece(s)Available

8 Days or more

2.213.260426.4
1 Piece(s)Available

8 Days or more

2.313.860427.6
1 Piece(s)Available

8 Days or more

2.414.460428.8
1 Piece(s)Available

8 Days or more

2.51560430
1 Piece(s)Available

8 Days or more

2.615.660431.2
1 Piece(s)Available

8 Days or more

2.716.260432.4
1 Piece(s)Available

8 Days or more

2.816.860433.6
1 Piece(s)Available

8 Days or more

31860436
1 Piece(s)Available

8 Days or more

3.118.680437.2
1 Piece(s)Available

8 Days or more

3.219.280438.4
1 Piece(s)Available

8 Days or more

3.319.880439.6
1 Piece(s)Available

8 Days or more

3.420.480410.8
1 Piece(s)Available

8 Days or more

3.52180442
1 Piece(s)Available

8 Days or more

3.621.6100643.2
1 Piece(s)Available

8 Days or more

3.722.2100644.4
1 Piece(s)Available

8 Days or more

3.822.8100645.6
1 Piece(s)Available

8 Days or more

3.923.4100646.8
1 Piece(s)Available

8 Days or more

424100648
1 Piece(s)Available

8 Days or more

4.124.6100649.2
1 Piece(s)Available

8 Days or more

4.225.2100650.4
1 Piece(s)Available

8 Days or more

4.325.8100651.6
1 Piece(s)Available

8 Days or more

4.426.4100652.8
1 Piece(s)Available

8 Days or more

4.527100654
1 Piece(s)Available

8 Days or more

4.627.6100655.2
1 Piece(s)Available

8 Days or more

4.728.2100656.4
1 Piece(s)Available

8 Days or more

4.828.8100657.6
1 Piece(s)Available

8 Days or more

530100660
1 Piece(s)Available

8 Days or more

5.533120666
1 Piece(s)Available

8 Days or more

636120872

Loading...

  1. 1

Basic Information

work material high hardness steel Tool Material Type Carbide Shank Type End Mill Shank
Coating Y/N Available Coating Type ALD(ALT) With/without Oil Hole NA
Number of flutes 3

Additional Products in this Category

Tech Support