(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbon Protector (Part Numbers)

Carbon Protector
  • Volume Discount

[Features]
It can be used for brazing small accessories.
Carbon fiber shuts out the flame.

Part Number

Configured Part Number is shown.

RZ-401

Part Number
RZ-401
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Product for brazing Dimensions(mm) 250×180 Trusco Code 376-9330
Mass(g) 35 Maximum Operating Temperature(°C) 500 Features The carbon fiber shuts out the flame.
Material Carbon Fiber

Additional Products in this Category

Tech Support