(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputter Felt 50CF (5.0 mm Thickness)

Sputter Felt 50CF (5.0 mm Thickness)
  • Volume Discount

[Features]
· The spatter felt fabric is lighter and cheaper than conventional fabric products.
· Not textured, so it is tough for slag to get caught, and any caught slag can be removed easily.
· Cut surface does not fray.
· 5.0 mm thick with slow heat conduction.
[Applications]
· For slag-receiving work. (Wiping down with water makes it even more effective)

Part Number

Configured Part Number is shown.

Part Number
50CF-11
50CF-12
50CF-15
50CF-25
50CF-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10001000Cut217-2739680
1 Piece(s)Available

8 Days or more

10002000Cut217-27471360
1 Piece(s)Available

8 Days or more

10005000Cut217-27553400
1 Piece(s)Available

9 Days or more

20005000Cut415-22806800
1 Piece(s)Available

8 Days or more

100010000Roll217-27636800

Loading...

  1. 1

Basic Information

Product Model Spatter felt JIS Material Code A type Thickness (mm) 5
Application For slag receiving operations. (Wiping down with water makes it even more effective) Specifications JIS A 1323 Type A Approved No.01A1315 Product material 100% flame-resistant fiber

Additional Products in this Category

Tech Support