(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputter Felt 20AD (Special Flame Retardant Resin 1.65 mm Thickness) (Part Numbers)

Sputter Felt 20AD (Special Flame Retardant Resin 1.65 mm Thickness)
  • Volume Discount

[Features]
· The front side is given a special flame retardant resin coating that repels sparks while the back side is non-coated and absorbs water, improving safety.
· There is no seam in sheets No. 4/No. 6.
· Durability has been enhanced to the next level.

Part Number

Configured Part Number is shown.

Part Number
20AD-1
20AD-2
20AD-4
20AD-6
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4880880920920No. 1228-4651300
1 Piece(s)Available

8 Days or more

124404709201920No. 2228-4669600
1 Piece(s)Available

8 Days or more

1647047019201920No. 4228-46771200
1 Piece(s)Available

8 Days or more

2047048019202920No. 6228-46851800

Loading...

  1. 1

Basic Information

Product Model Spatter felt JIS Material Code C type Thickness (mm) 1.65
Specifications JIS A 1323 Type C Approved No.02A1615 Spark/Slag Repelling (Front Surface) / Adhesive (Back Surface) Type, Combination Type Product material Flame-resistant fiber: single-sided special flame-retardant resin

Additional Products in this Category

Tech Support