(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sputter Sheet Platinum

Sputter Sheet Platinum
  • Volume Discount

[Features]
· Does not contain fiberglass or other harmful fibers such as asbestos.
· Type that adheres sparks and slag.
· It has excellent tensile strength, smooth and easy to handle.
[Applications]
· As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.

Part Number

Configured Part Number is shown.

Part Number
TSP-1P
TSP-2P
TSP-4P
TSP-6P
TSP-RP
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Grommets Grommet Pitch A (mm) Grommet Pitch B (mm) Width (mm) Length (mm) Classification Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4880880920920No. 1254-7201630
1 Piece(s)Available

8 Days or more

124404709201920No. 2254-72101260
1 Piece(s)Available

8 Days or more

1647047019201920No. 4254-72282520
1 Piece(s)Available

8 Days or more

2047048019202920No. 6254-72363780
1 Piece(s)Available

9 Days or more

---100030000Roll254-724418900

Loading...

  1. 1

Basic Information

Product Model Sputtering sheet JIS Material Code A type Application As a sheet for receiving weld sparks, a flame-retardant cover, a flame-retardant curtain, and a curing sheet.
Specifications JIS A 1323 Type A Approved Product No.03A0140, Japan Fire Retardant Association, Flameproof performance test compatible test number CO030041 Product thickness Approx. 1.3mm Product material Flame-resistant fiber: no silicon machining (gray fabric)

Additional Products in this Category

Tech Support