(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power Supply | AC100V | Rated Current(A) | 3 | Power consumption(W) | 300 |
---|---|---|---|---|---|
Functions and Characteristics(times/min) | Vibration 0 to 28,000 Rotation 0 to 14,000 | Chuck diameter(mm) | 0.6~6 | Trusco Code | 114-0442 |
Features | Includes a variable transmission, and is the highest class machine for metal work, wood work, and wood carving. This machine is ideal for new prototypes. Super oscillating machine. (HMA-100B) It is a versatile machine capable of variable speed adjustment for vibration (0-28,000 times/minute) and rotation (0-14,000 times/minute) (HMA-100BE) | Cord Length | 2m | Vibration amplitude | 1mm |
Mass(g/Set) | 5200 | Set Content | Handpiece B x 1, handpiece E (BE type only) x 1, ultra soft flexible shaft 1 m x 1, carving blade x 7 blades (with wrench) x 1 set, motor storage box x 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy