(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Non-Sparking Box End Wrench - Double-Sided Offset Wrench, 60 Degree, CBMM

Non-Sparking Box End Wrench - Double-Sided Offset Wrench, 60 Degree, CBMM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tip Model: Both Openings Model
•Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
•Material: Beryllium Copper Alloys

Part Number

Configured Part Number is shown.

Part Number
CBMM-1719
CBMM-2224
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code
1 Piece(s)Available

8 Days or more

17X19250225420-8927
1 Piece(s)Available

8 Days or more

22X24315455420-8986

Loading...

  1. 1

Basic Information

Tip Model Branch type Approval Acquired FM Approvals (US) / UKAS (UK) Features This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
Material Beryllium Copper Alloys

Additional Products in this Category

Tech Support