(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Non-Sparking Box End Wrench - Single-Ended Offset Type, CBKP

Non-Sparking Box End Wrench - Single-Ended Offset Type, CBKP

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tip Model: Single Openings Model
•Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
•Material: Beryllium Copper Alloys

Part Number

Configured Part Number is shown.

Part Number
CBKP-17
CBKP-27
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code
1 Piece(s)Available

8 Days or more

17310200420-8315
1 Piece(s)Available

8 Days or more

27400500420-8374

Loading...

  1. 1

Basic Information

Tip Model Single-ended type Approval Acquired FM Approvals (US) / UKAS (UK) Features This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
Material Beryllium Copper Alloys

Additional Products in this Category

Tech Support