(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-Ended Offset Wrench (60°)

Single-Ended Offset Wrench (60°)

Click this image to zoom it.

Part Number

Configured Part Number is shown.

Part Number
CBKO-22
CBKO-27
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code
1 Piece(s)Available

8 Days or more

22190200420-8196
1 Piece(s)Available

8 Days or more

27230310420-8226
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Overall Length
(mm)
Mass
(G)
Trusco Code

Loading...

  1. 1

Basic Information

Tip Model Single-ended type Approval Acquired FM Approvals (US) / UKAS (UK) Features This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
Material Beryllium Copper Alloys

Additional Products in this Category

Tech Support