(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitting Punch (Part Numbers)

Fitting Punch
  • Volume Discount

[Features]
· Used for hole alignment.
[Applications]
· For temporarily securing iron plate holes.

Part Number

Configured Part Number is shown.

TYSP-22

Part Number
TYSP-22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Tip diameter
(mm)
Maximum Diameter
(mm)
Hole Alignment Section Size
(mm)
d2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

10200122522181156025229-5121600

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Fitting Reamer Hardness HRC40
Application For temporarily securing iron plate holes. Material Carbon Steel Features Used for hole alignment.

Please check the type/dimensions/specifications of the part TYSP-22 in the Fitting Punch series.

Products like this...

Part Number
TYSP-16
TYSP-19
TYSP-25
TYSP-28
TYSP-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Tip diameter
(mm)
Maximum Diameter
(mm)
Hole Alignment Section Size
(mm)
d2
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

-1609191614904525229-5105250
1 Piece(s)Available

8 Days or more

10180102219161005525229-5113400
1 Piece(s)Available

8 Days or more

-220142825221356025229-5130750
1 Piece(s)Available

8 Days or more

-240163228231506030415-85801100
1 Piece(s)Available

8 Days or more

-260173632281656530415-85981450

Additional Products in this Category

Tech Support