(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Punch

Belt Punch
  • Volume Discount

[Features]
· The blade tip is thin and can cut clearly.
· The shape makes chips easily removable.
· The special quenching treatment achieves both high sharpness and cost reduction.
· It is embossed, so confirmation of dimensions is easy.
· This product has a black oxide finish (Parker finish).
[Applications]
· For making holes in belts, leather, vinyl, rubber, paper, cloth, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPO-320
TPO-330
TPO-340
TPO-350
TPO-360
TPO-380
TPO-400
TPO-420
TPO-460
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Overall Length
(mm)
Hole Diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3812532336-4844540
1 Piece(s)Available

8 Days or more

3813033336-4852575
1 Piece(s)Available

9 Days or more

4213034336-4861655
1 Piece(s)Available

8 Days or more

4213035336-4879645
1 Piece(s)Available

8 Days or more

4213036336-4887630
1 Piece(s)Available

8 Days or more

4513038336-4909680
1 Piece(s)Available

8 Days or more

4813540336-4925820
1 Piece(s)Available

11 Days or more

5013542336-4941920
1 Piece(s)Available

8 Days or more

5414046336-49841020

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Belt Application For making holes in belts, leather, vinyl, rubber, paper, cloth, etc.
Material Carbon Steel Features The blade tip is thin and can cut clearly. Specifications Black Oxide (Parker Finishing)

Additional Products in this Category

Tech Support