(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Holder-Type Precision Marking Set

Holder-Type Precision Marking Set
  • Volume Discount

[Features]
· It is accurate and durable. Made with alloy tool steel (equivalent to SKS).
· Engravings can be switched with one touch.
· As the shank part is φ25 mm, it can also be used for pressing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SHK-30
SHK-40
SHK-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Engraved digit count Trusco Code Letter dimensions A
(mm)
Material width B
(mm)
Mass
(g)
1 Piece(s)Available

11 Days or more

10239-8842331100
1 Piece(s)Available

8 Days or more

8239-885143.751200
1 Piece(s)Available

8 Days or more

7239-886954.281300
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Engraved digit count Trusco Code Letter dimensions A
(mm)
Material width B
(mm)
Mass
(g)

Loading...

  1. 1

Basic Information

Model Precision Marking Set Content 1.5-5.0 mm, 0-9, 3PA to Z Each, 1P Each / - + x, (.) & 1P Each Material SKS Material or Equivalent
Features It is accurate and durable. Made with alloy tool steel (equivalent to SKS).

Additional Products in this Category

Tech Support