(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Scraper Pole

Pipe Scraper Pole
  • Volume Discount

•Flute Width (mm): 95
•Overall Length (mm): 1000
•Trusco Code: 404-8181
•Material: Carbon steel for mechanical structures / Low carbon steel
•Feature: A one-edged design.

Part Number

Configured Part Number is shown.

E-28

Part Number
E-28
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 95 Overall Length(mm) 1000 Trusco Code 404-8181
Material Carbon steel for mechanical structures / Low carbon steel Features A one-edged design. Mass(g) 760

Please check the type/dimensions/specifications of the part E-28 in the Pipe Scraper Pole series.

Additional Products in this Category

Tech Support