(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cincel - Length selection.

Cincel - Length selection.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: For concrete breaking.
•Material: Carbon Steel for Mechanical Structure
•Feature: High-frequency induction hardened for excellent hardness and durability.

Part Number

Configured Part Number is shown.

Part Number
A3-13
A3-16
A3-19
A3-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Opposite Side
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

16513218-2165160
1 Piece(s)Available

9 Days or more

18016218-2173250
1 Piece(s)Available

8 Days or more

21019218-2181420
1 Piece(s)Available

8 Days or more

24022218-2190650

Loading...

  1. 1

Basic Information

Application For concrete breaking. Material Carbon Steel for Mechanical Structure Features High-frequency induction hardened for excellent hardness and durability.

Additional Products in this Category

Tech Support