(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Scraper

Mini Scraper
  • Volume Discount

•Flute Width (mm): 40
•Overall Length (mm): 220
•Trusco Code: 218-2343
•Application: For chipping gaskets, lumber, etc.
•Material: Carbon Steel for Mechanical Structure

Part Number

Configured Part Number is shown.

D20-22

Part Number
D20-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 40 Overall Length(mm) 220 Trusco Code 218-2343
Application For chipping gaskets, lumber, etc. Material Carbon Steel for Mechanical Structure Features Sharp one-sided blade with full heat treatment.
Mass(g) 250

Please check the type/dimensions/specifications of the part D20-22 in the Mini Scraper series.

Additional Products in this Category

Tech Support