(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisels - Slotted Type, Curved, Chrome Vanadium Steel, A19-25

Chisels - Slotted Type, Curved, Chrome Vanadium Steel, A19-25
  • Volume Discount

•Flute Width (mm): 25
•Overall Length (mm): 240
•Trusco Code: 327-4438
•Application: For removal work of tile floors, cushion floors, etc.
•Material: Special Alloy Steel (Chrome Vanadium Steel)

Part Number

Configured Part Number is shown.

A19-25

Part Number
A19-25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 25 Overall Length(mm) 240 Trusco Code 327-4438
Application For removal work of tile floors, cushion floors, etc. Material Special Alloy Steel (Chrome Vanadium Steel) Features Optimal for stripping and peeling work with single-edged shape and angle.
Mass(g) 290

Please check the type/dimensions/specifications of the part A19-25 in the Chisels - Slotted Type, Curved, Chrome Vanadium Steel, A19-25 series.

Additional Products in this Category

Tech Support