(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisels - Slotted Type, Chrome Vanadium Steel, A14

Chisels - Slotted Type, Chrome Vanadium Steel, A14

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: For spot welding stripping, and arc welding deburring.
•Material: Special Alloy Steel (Chrome Vanadium Steel)
•Feature: Excellent abrasion resistance and impact resistance.

Part Number

Configured Part Number is shown.

Part Number
A14-20
A14-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Width
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

20200218-2203200
1 Piece(s)Available

8 Days or more

25240218-2211290

Loading...

  1. 1

Basic Information

Application For spot welding stripping, and arc welding deburring. Material Special Alloy Steel (Chrome Vanadium Steel) Features Excellent abrasion resistance and impact resistance.

Additional Products in this Category

Tech Support