(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Meter (for AC/DC Current Measurement)

Clamp Meter (for AC/DC Current Measurement)
  • Volume Discount

[Features]
· A clamp meter that can be used to check voltage, resistance, conductivity and diodes of direct and alternating currents.
[Applications]
· Electric current measurement for electrical work in buildings.
· Current measurement of automobiles.

Part Number

Configured Part Number is shown.

TC-03

Part Number
TC-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For AC/DC Current Measurement) DC Voltage(V) 600 Alternating Current Voltage(V) 600
Direct Current Voltage(A) 600 Alternating Electrical Current(A) 600 Resistance(Ω) 40M
Signal Detection Method Average rectification (MEAN) Width(mm) 71 Depth(mm) 37
Height(mm) 190 Maximum Display(Count) 4000 Trusco Code 415-0953
Mass(g) 220 Features A clamp meter that can be used to check voltage, resistance, conductivity and diodes of direct and alternating currents. Power Supply AAA Batteries x 2 (Sold Separately)
Maximum Measuring Conductor Diameter (mm) 30

Please check the type/dimensions/specifications of the part TC-03 in the Clamp Meter (for AC/DC Current Measurement) series.

Additional Products in this Category

Tech Support