(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Protractor (Part Numbers)

Single Protractor
  • Volume Discount

[Features]
· Detailed reading is possible by adopting a vernier scale plate.
· A clamp handle that locks at an arbitrary angle.
[Applications]
· Can measure two-sided narrow angles.
· For measuring the machining angle of sheet metal, machinery, steel frames, etc.
· Angle measurement for objects from welded steel frames to golf clubs.

PDF

Part Number

Configured Part Number is shown.

SP-403

 
Part Number
SP-403
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~360° Minimum Display(°) 0.16
Beam Model Without Pole Trusco Code 311-0176 Mass(g) 130
Instrumental Error ±10´ Specifications 360° Range with 10' Increment Measurements Material (Main Body) Stainless Steel (SUS420J2)
Material (rotor) Stainless steel (SUS304) Features Detailed reading is possible by adopting the Vernier scale plate. It is a clamp handle that locks at an arbitrary angle.

Please check the type/dimensions/specifications of the part SP-403 in the Single Protractor series.

Additional Products in this Category

Tech Support