(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Neutralization Brushes, Hard, Overall Length (mm) 215/225 (Part Numbers)

Neutralization Brushes, Hard, Overall Length (mm) 215/225
  • Volume Discount

[Features]
· A brush that uses conductive fiber which is nylon-base fiber coated with highly conductive carbon black fine granules.
[Applications]
· For solder ball removal from PCBs, static electricity and dust removal.

Part Number

Configured Part Number is shown.

Part Number
TJB-HA1
TJB-HJ1
Part NumberMinimum order quantityVolume DiscountDays to Ship Length (mm) Brush Length (mm) Trusco Code Amount Of Content
1 Piece(s)Available

8 Days or more

21560287-41131 pc.
1 Piece(s)Available

11 Days or more

22575287-41211 pc.

Loading...

  1. 1

Basic Information

Product Model Brush Type Bristle Material Mono-Eight Hair Length (mm) 14
Wire diameter 0.3mm Surface resistance value 1.3×104Ω Material (handle) Iron
Application Solder Ball Removal from Printed Circuit Board, Static Electricity and Dust Removal Mass(g) 50 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support