(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Unlike a silicone cloth that temporarily provides gloss or a chemical cloth that removes dust, it produces a true gloss due to the combined effect of the "fine particle polishing agent" and "glossing agent" contained in the cloth. Articles of any material can be polished without damaging the item.
Part Number
Configured Part Number is shown.
1541-YL-125195-PLS
Sheet Type | Abrasive Cloth | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 125 | Length(mm) | 195 | Details Type | For removal of minor scratches and polishing |
Packaging Quantity(Sheets) | 1 | Base Materials | Cotton Cloth (Flannel) | Features 1 | Unlike a silicone cloth that temporarily gives gloss or a chemical cloth that removes dust, it produces a true gloss due to the combined effect of "super fine grinding agent" and "polishing agent" contained in the cloth. |
Features 2 | It produces a high gloss with no scratching. | Features 3 | This product is a dry type, and leaves no polishing streaks on an object. | Features 4 | Articles of any material can be polished. |
Features 5 | Both sides can be used. It is also possible to cut into appropriate sizes. | Caution 1 | Cannot be cleaned with water. Even when it becomes black, it continues to be effective. | Caution 2 | Cannot be used for lenses such as eyeglasses and cameras. |
Caution 3 | When using metal-plated and silver-plated products, ensure they are not excessively polished. | Caution 4 | Not suitable for removing deep scratches. |
Please check the type/dimensions/specifications of the part 1541-YL-125195-PLS in the Polymaru Sheet, Yellow series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy