(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

W Joint

W Joint
  • Volume Discount

•Overall Length (mm): 50
•Insertion Angle (mm): 6.35
•Trusco Code: 396-1656
•Mass (g): 34
•Feature: A variety of head tools can be easily mounted with one touch, without removing the bit.

PDF

Part Number

Configured Part Number is shown.

WJ-50

 
Part Number
WJ-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Insertion Angle(mm) 6.35 Overall Length(mm) 50 Trusco Code 396-1656
Features A variety of head tools can be easily mounted with one touch, without removing the bit. Mass(g) 34

Please check the type/dimensions/specifications of the part WJ-50 in the W Joint series.

Additional Products in this Category

Tech Support