(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Bits - Electric Screwdriver Type, 9.5 mm, 3127-14

Socket Bits - Electric Screwdriver Type, 9.5 mm, 3127-14

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Socket Bit (For Electric Driver)
•Insertion Angle (mm): 9.5
•Feature: Socket specially for removal with special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.

Part Number

Configured Part Number is shown.

3127-14

Part Number
3127-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (for Electric Screwdriver) Opposite Side Dimension(mm) 14 Insertion Angle(mm) 9.5
Overall Length(mm) 32 Trusco Code 395-6997 Features Socket specially for removal with special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.
Mass(g) 48

Please check the type/dimensions/specifications of the part 3127-14 in the Socket Bits - Electric Screwdriver Type, 9.5 mm, 3127-14 series.

Additional Products in this Category

Tech Support