(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Model : Box Model, Hex Type (Hexagonal), Minus (-), Plus (+), Square Type, Torx Type (Hexalobular)
•Overall Length : 200 mA or less, 25, 32, 35, 50, 65, 70
•Single Item / Set : Single Item
•Phillips head : No.00, No. 0, No. 1, No. 2, No. 3, No. 4
•Tip Size / Minus (-) Blade Width (mm) : 12-24 VDC -¦10%, 3, 4, 4.5, 8, Equipped with RS-232C
•Tip Opposite Side Dimensions (mm) : 1.5, 10.0, 11.0, 12.0, 13.0, 2.0, 2.5, 3.0, 4.0, 5.0, 5.5, 6.0, 7.0, 8.0, 9.0, SQ1, SQ2, SQ3
For complete product overview and details on Screwdriver Bit, see the sections below:
Part Number |
---|
059610 |
066495 |
Loading...
Shank diameter(mm) | 6.35 | Single Product Set Product | Single Item | Presence of magnet at the blade tip | NA |
---|---|---|---|---|---|
Whether there is a double-end function | NA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy