(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The durability of the tip is greatly improved with our original torsion machining by absorbing right and left rotational torque.
· Cam-out during rotation is suppressed with a special tip shape.
[Applications]
· Ideal for building related tasks, furniture assembling, vehicle maintenance, electric construction work, factory work, etc.
· Supports hard screw-driving work in C channels / aluminum / iron plate / hardwood, etc.
Part Number
Configured Part Number is shown.
STV-2110M
Tip Type | Phillips (+) | shank diameter(mm) | 6.35 | Overall Length(mm) | 110 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Tip size / Phillips (+) | No.2 | Presence of magnet at the blade tip | Available |
Whether there is a double-end function | Available | Hardness | H | Quantity/Pack(pc.) | 10 |
Material | Special Steel | JAN Code | 4906842110920 | Trusco Code | 397-9679 |
Set content and accessories | Super Slim torsion bit (#2 x 110 mm) x 10 pcs | Mass | 200 g/Pack |
Please check the type/dimensions/specifications of the part STV-2110M in the Super Slim Torsion Bit (Magnetic) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy