(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Screwdriver Bit - Hex Shank, Combined Insert

Screwdriver Bit - Hex Shank, Combined Insert

Click this image to zoom it.

Move the mouse over the image to zoom

  • V14XH1.5-70-3 (Stepped-Bit)
  • V14XH4-70 (Straight-Bit)
  • V32XH1.5-70-3 (Stepped-Bit)
  • V32XH4-70 (Straight-Bit)
  • V32XH8-70 (Reverse Stepped-Bit)
  • Volume Discount

•Tip Model : Hex Type (Hexagonal)
•Single Item / Set : Single Item
For complete product overview and details on Screwdriver Bit (Hexagon Type), see the sections below:

PDF

Part Number

Configured Part Number is shown.

V32XH8-70

 
Part Number
V32XH8-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip Type Hex Type Shank diameter(mm) 6.35 Overall Length(mm) 70
Single Product Set Product Single Item Tip two-sided width size (mm) 8 Presence of magnet at the blade tip NA
Whether there is a double-end function NA Nominal Reverse step Trusco Code 323-2531
Mass(g) 23

Please check the type/dimensions/specifications of the part V32XH8-70 in the Screwdriver Bit - Hex Shank, Combined Insert series.

Additional Products in this Category

Tech Support