(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit - Stepped Type, Magnetic, Yellow Set【10 Pieces Per Package】

Screwdriver Bit - Stepped Type, Magnetic, Yellow Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Stepped type.
· For easily distinguishing tip sizes by color.

Part Number

Configured Part Number is shown.

Part Number
AC-16M-1-100
AC-16M-2-65
AC-16M-2-100
AC-16M-2-150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Tip size / Phillips (+) Paint Color Trusco Code Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100No.1Red395-9627154/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

65No.2Yellow395-9660113/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

100No.2Yellow395-9643154/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

150No.2Yellow395-9651214/Pack

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) shank diameter(mm) 6.35 Single Product Set Product Single Item
Presence of magnet at the blade tip Available Whether there is a double-end function NA Quantity/Pack(pc.) 10

Additional Products in this Category

Tech Support