(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Detailed Brush

Industrial Detailed Brush

Click this image to zoom it.

Move the mouse over the image to zoom

  • 608131, 608151 (High Carbon Steel, Knot Type)
  • 608331, 608351 (Stainless Steel, Knot Type)
  • 613142, 613162 (High Carbon Steel, Crimped Type)
  • Volume Discount

•Product Model: Cup Type Brush
•Bristle Material: Steel
•Mounting Part: Screw
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12500

Part Number

Configured Part Number is shown.

Part Number
608131
608151
608331
608351
613142
613162
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Details Type Wire Material Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

650.35Knot TypeHigh Carbon Steel125-0558265
1 Piece(s)Available

11 Days or more

650.5Knot TypeHigh Carbon Steel382-6660280
1 Piece(s)Available

8 Days or more

650.35Knot TypeStainless Steel125-0566265
1 Piece(s)Available

8 Days or more

650.5Knot TypeStainless Steel382-6678285
1 Piece(s)Available

8 Days or more

750.2Crimped TypeHigh Carbon Steel382-6686260
1 Piece(s)Available

8 Days or more

750.3Crimped TypeHigh Carbon Steel382-6694285

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Hair material Steel Mounting part Screw
Thread Diameter M10(P1.5) Max. Rotational Speed(rpm) 12500

Additional Products in this Category

Tech Support