(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Rate Sensor

Flow Rate Sensor
  • Volume Discount

•Product Model: Flow sensor
•Fluid Temperature (°c): 0–70
•Applied Voltage: DC3~24V
•Accuracy: ±2%RS
•Degree Of Protection Enclosure: IP64 (Indoor Type)

Part Number

Configured Part Number is shown.

Part Number
ND10-NATAAA-RC
ND20-NATAAA-RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Flow range
(L/min)
Port size Pulse constant
(mL/P)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1.5~20.0R1/27.69325-0938120
1 Piece(s)Available

15 Days or more

3.0~60.0R3/425.00325-0946360

Loading...

  1. 1

Basic Information

Product Model Flow rate sensor Flow control None Fluid Temperature(°C) 0–70
Applied voltage DC3~24V Accuracy ±2%RS Degree of protection for enclosure IP64 (Indoor Type)
Liquid viscosity range(mPa・S) 0.5-1.5 (water equivalent) Max. Pressure(Mpa) 1 Features CE mark acquired.

Additional Products in this Category

Tech Support