(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Handheld Digital Thermometer - Infrared, Waterproof, Anti-Bacterial Type

Handheld Digital Thermometer - Infrared, Waterproof, Anti-Bacterial Type
  • Volume Discount

•Product Model: Radiation Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -30~200
•Minimum Temperature Display (°c): 0.1
•Depth (mm): 42

Part Number

Configured Part Number is shown.

PT-7LD

Part Number
PT-7LD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -30~200 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Waterproof Distance to Measuring Range Ratio (D to S) 14 X 1 (when measured distance is 1 m) Power Supply One 9 V Layered Battery (included)
Width(mm) 44 Depth(mm) 42 Height(mm) 160
Trusco Code 250-5631 Radiation rate 0.95、0.85 Features An excellent shock-resistant structure.
Mass(g) 200

Please check the type/dimensions/specifications of the part PT-7LD in the Handheld Digital Thermometer - Infrared, Waterproof, Anti-Bacterial Type series.

Additional Products in this Category

Tech Support