(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermo Label - 5E Five-Point Display/4E Four-Point Display, Irreversible【20 Pieces Per Package】

Thermo Label - 5E Five-Point Display/4E Four-Point Display, Irreversible

Click this image to zoom it.

Move the mouse over the image to zoom

  • 4-Level Indication Type (Product in Photo: 4E-65)
  • 5-Level Indication Type (Product in Photo: 5E-75)
  • Volume Discount

•Product Model: Temperature control for temperature-indicating material
•Number Contained In A Packet (sheet): 20
•Measuring Method: Irreversibility
•Specification: Can be used indoors and outdoors
•Application: Heat inspection of substation facility, mechanical facility etc. Temperature control during heat process.

Part Number

Configured Part Number is shown.

Part Number
4E-55
5E-75
5E-170
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Primary Color Color after discoloration Details Type Element Size
(φ mm)
Sheet size
(mm)
Color Temperature
(°C)
Trusco Code Measurement accuracy

20 Pieces Per Package

1 Pack(s)Available

11 Days or more

[White] WhiteOther4-point Display Type515×4055-60-65-70308-3420±2℃

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

[White] White[Black] Black5-point Display Type415×4375-80-85-90-95308-3365±2℃(5E-50~5E-125)、±2~3℃(5E-170)、±3℃(5E-210)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Pale yellow[Black] Black5-point Display Type417×45170-180-190-200-210308-3390±2℃(5E-50~5E-125)、±2~3℃(5E-170)、±3℃(5E-210)

Loading...

  1. 1

Basic Information

Product Type Temperature Indicating Material For Temperature Management Drip-proof and Waterproof function NA Measuring method Irreversibility
Number Contained In A Packet(sheet) 20 Specifications Can be used indoors and outdoors Application Heat inspection of substation facility, mechanical facility etc. Temperature control during heat process.
Features It is irreversible heat sensitive material that will not return to the original color once it has been discolored. Mass(g/Case) 10

Additional Products in this Category

Tech Support