(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Thermo Label LI 1 Point Indicator" (Non-Reversible)【40 Pieces Per Package】

Part Number

Configured Part Number is shown.

LI-80

 
Part Number
LI-80
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Temperature Indicating Material For Temperature Management Drip-proof and Waterproof function NA Primary Color White
Color after discoloration Blue Measuring method Irreversibility Element Size(φ mm) 11
Sheet size(mm) 30×30 Color Temperature(°C) 80 Number Contained In A Packet(sheet) 40
Trusco Code 282-6364 Measurement accuracy ±2℃ Specifications Can be used indoors and outdoors
Application Heat inspection of substation facility, mechanical facility etc. Temperature control during heat process. Features It is irreversible heat sensitive material that will not return to the original color once it has been discolored. Mass(g) 20

Please check the type/dimensions/specifications of the part LI-80 in the "Thermo Label LI 1 Point Indicator" (Non-Reversible) series.

Additional Products in this Category

Tech Support