(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Portable Thermometer - Waterproof, Infrared with Laser Pointer

Portable Thermometer - Waterproof, Infrared with Laser Pointer
  • Volume Discount

•Product Model: Radiation Thermometer
•Drip-proof/Waterproof Function: Waterproof
•Measurement Temperature Range (°c): -60~550
•Minimum Temperature Display (°c): 0.1/1
•Height (mm): 144

Part Number

Configured Part Number is shown.

IR-310WP

Part Number
IR-310WP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -60~550 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function Waterproof Distance to Measuring Range Ratio (D to S) 12 to 1 Width(mm) 117
Depth(mm) 43 Height(mm) 144 Trusco Code 421-2924
Mass(g) 195 Radiation rate 0.10 to 1.00 Features With laser marker, backlight function and auto power-off function.
Power Supply AAA Batteries x 2 (Sold Separately)

Please check the type/dimensions/specifications of the part IR-310WP in the Portable Thermometer - Waterproof, Infrared with Laser Pointer series.

Additional Products in this Category

Tech Support