(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Digital Thermometer - Large LCD Display, CT-1310D

Digital Thermometer - Large LCD Display, CT-1310D
  • Volume Discount

•Product Model: Core Thermometer
•Measurement Temperature Range (°c): -50~1300
•Minimum Temperature Display (°c): 0.1/1
•Type: 1ch Shape
•Height (mm): 148

Part Number

Configured Part Number is shown.

CT-1310D

Part Number
CT-1310D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50~1300 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Details Type 1ch Shape Width(mm) 71
Depth(mm) 36 Height(mm) 148 Trusco Code 221-8348
Mass(g) 190 Features Large LCD 16 mm. With zero adjuster. Power Supply One 9 V layered dry battery (sold separately)

Please check the type/dimensions/specifications of the part CT-1310D in the Digital Thermometer - Large LCD Display, CT-1310D series.

Additional Products in this Category

Tech Support