(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Application: For preventing condensation and freezing.
Feature: A silicone rubber belt type electric heater with excellent workability.
Operating Temperature Range: -60 to 180
Power Supply: 100
Product Model: Tape Heater
Temperature Control Range: NA
Thermostat: NA
Width: 15
For complete product overview and details on Silicone Belt Heater see the sections below:
Part Number
Configured Part Number is shown.
V-2-100V-60W
Please ask MISUMI to check availability of this product.
Product Type | Heating tape | Power Supply(V) | 100 | Capacity(KW) | 0.06 |
---|---|---|---|---|---|
Width(mm) | 15 | Length(m) | 2 | Operating Temperature Range(°C) | -60 to 180 |
JAN Code | 4582308550020 | Trusco Code | 380-9731 | Mass(g) | 240 |
Features | A silicone rubber belt type electric heater with excellent workability. | Application | For preventing condensation and freezing. | Thermostat | NA |
Temperature Control Range | NA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy