(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NC Spot Drill / Carving Cutter for 90°

NC Spot Drill / Carving Cutter for 90°
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Point Angle(θ): 90
•Coating Type: Non-Coated
•Tool Diameter D (mm): 10
•Product Type: Holder

Part Number

Configured Part Number is shown.

99616-10

Part Number
99616-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Conical Gouging / Hole Chamfer Tip angle (θ) 90 Tool Diameter (D)(mm) 10
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Product Type Holder Shank diameter(mm) 10
Overall Length(mm) 90 Screw(mm) NS-30055-2.0NM Wrench(mm) NK-T8
Applicable Insert N9MT0802CT2T-H/N9MT080208CT/N9MT080204CT/N9MT080201W-60/N9MT080201W

Please check the type/dimensions/specifications of the part 99616-10 in the NC Spot Drill / Carving Cutter for 90° series.

Additional Products in this Category

Tech Support