(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

NC Spot Drill / Corner Radius Cutter for 90°

NC Spot Drill / Corner Radius Cutter for 90°
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Point Angle(θ): 90
•Coating Type: Non-Coated
•Product Type: Holder

Part Number

Configured Part Number is shown.

Part Number
99616-14
99616-14-150L
99616-14-220L
99616-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Shank diameter
(mm)
Overall Length
(mm)
Screw
(mm)
Wrench
(mm)
Applicable Insert
1 Piece(s)Available

8 Days or more

1616100NS-35080-2.0NMNK-T15N9MT11T3CT2T-H/N9MT11T3CT/N9MT11T3RC
1 Piece(s)Available

8 Days or more

1616150NS-35080-2.0NMNK-T15N9MT11T3CT2T-H/N9MT11T3CT/N9MT11T3RC
1 Piece(s)Available

8 Days or more

2020220NS-35080-2.0NMNK-T15N9MT11T3CT2T-H/N9MT11T3CT/N9MT11T3RC
1 Piece(s)Available

8 Days or more

2020100NS-50125-5.5NMNK-T20V9MT1704CT/N9MT1704RC

Loading...

  1. 1

Basic Information

Application Conical Gouging / Hole Chamfer Tip angle (θ) 90 Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Product Type Holder

Additional Products in this Category

Tech Support