(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Use: Others
•Single Blade/Double Blade: Single Blade
•Point Angle(θ): 60
•Coating Type: Non-Coated
•Tool Diameter D (mm): 6
Application | Other | Tip angle (θ) | 60 | Tool Diameter (D)(mm) | 6 |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Coating Y/N | NA |
Coating Type | Non-Coated | Product Type | Holder | Shank diameter(mm) | 6 |
Overall Length(mm) | 40 | Screw(mm) | NS-22044-0.8NM | Wrench(mm) | NK-T7 |
Material | Steel | Applicable Insert | V06006T1W06 |
Please check the type/dimensions/specifications of the part 99619-V060-06 in the Carving Cutter for 60° series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy