(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

60° NC Spot Drill

60° NC Spot Drill
  • Volume Discount

•Single Blade/Double Blade: Single Blade
•Point Angle(θ): 60
•Coating Type: Non-Coated
•Tool Diameter D (mm): 16
•Product Type: Holder

Part Number

Configured Part Number is shown.

99616-13V

Part Number
99616-13V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application Conical Gouging / Hole Chamfer Tip angle (θ) 60 Tool Diameter (D)(mm) 16
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Product Type Holder Shank diameter(mm) 16
Overall Length(mm) 100 Screw(mm) NS-35080-2.5NM Wrench(mm) NK-T15
Applicable Insert V9MT12T3CT

Please check the type/dimensions/specifications of the part 99616-13V in the 60° NC Spot Drill series.

Additional Products in this Category

Tech Support